- Static load rating of
2,500 lb Network Switch Exhaust Duct guides hot exhaust air from the side of rack-mount switches out of the rear door #12-24 tapped or square-punched rails with RMU markings Rack-Mount width- 19" Comes in a variety of heights and depths Two latch options EIA-310 compliant Ships fully assembled
|
- Static load rating of
2,500 lb - Available with Vertical Exhaust Duct
- #12-24 tapped or square-punched rails with RMU markings
- Rack-Mount width- 19"
- Comes in a variety of heights and depths
- Multiple front and rear door options
- Multiple latch options
- EIA-310 compliant
- Factory UL Listing for configured products provides a cost savings benefit by minimizing field installation
|
Safely transport up to 3,000 lb of equipment from integrator to customer Includes shock pallet and re-usable carton Square-punched mounting rails Rack-mount width - 19" Three heights, one width, two depths Optional thermal management accessories Ships fully assembled
|
- Static load rating, ranging from of 300 lb to 2,000 lb
- #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
- UL Listed
- Rack-mount width- 19” or 23”
- Comes in a variety of heights and depths.
- Integrated vertical cable management with 3” of cable capacity per side
- Available with or without doors.
- Ships fully or partially assembled
- Supports a vast array of potential applications
|
- Static load rating of
2,000 lb - #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
- Rack-mount width- 19”
- Rack-mount height- 72”, 78”, 84”
- Rack-mount depth- 22”, 30”, 36”
- Fits on standard 24” raised floor tile
- Integrated vertical cable management with 1.45” of cable capacity per side
- Ships fully or partially assembled
- Accommodates clustering for additional growth within your data center
|
- Static load rating of 2,000 lb
- Available with Vertical Exhaust Duct
- #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
- Rack-mount width- 19”
- Rack-mount height- 78” or 84”
- Rack-mount depth- 23”, 30”, 36”, 44"
- Integrated vertical cable management with a choice of 1.45” or 3” of cable capacity per side
- Available with or without doors.
- Ships fully assembled
- Affordable and attractive solution for EIA 19” rack-mountable equipment
|
- Static load rating 2,000 lb
- #12-24 tapped or square-punched mounting rails with RMU markings
- Rack-mount width- 19” and 23”
- Rack-mount height- 7’
- Rack-mount depth- 30” or 36”
- Patented, three channel raceways on each side to separate cable paths for each compartment
- Power strip included for each compartment
- Shipped fully or partially assembled
- Provides 14 usable RMU of spaced for equipment mounting in each compartment
|
- Seismic load rating of 800 lb
- Rated Zone 4 compliant
- Withstands seismic stress of an 8.3 Richter scale earthquake
- Rack-mount width- 19”
- Reinforced with steel inner frames
- Square-punched mounting rails with RMU markings
- Integrated vertical cable management with 3” of cable capacity per side
- Full line of structural enhancement products available
- Aluminum outer frame with steel inner frame delivers maximum strength with minimum weight
|
|