Creates a separate pathway specifically for power strips and power cables along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. The narrow manager is L-shaped, 2.5"W x 2.5"D (63 mm x 63mm), and has two mounting locations for power strips. The wide manager is C-shaped, 8"W x 2"D (203 mm x 51 mm), and has four mounting locations for power strips. A pair of power strip mounting brackets is included with the cabinet parts kit. They will allow the user to install one 66" CPI power strip in a 42U or 45U cabinet.
NARROW MANAGER WIDE MANAGER
(Top View) |
|