Two-Post Racks
Static load rating of 1,500 lb RMU markings for fast equipment mounting UL Listed options (483xx series all UL Listed) Rack-mount width- 19”, 23" and 35" Rack-mount height- 11 heights (from 3' to 9') Two top angles or bars depending on your preference Threaded channels offer ease of assembly Easy baying or mounting of vertical cabling sections with four pressed-nut holes per side Perfect for customers requiring high load rating
Static load rating of 1,000 lb (453.6 kg) Rack-mount widths - 19”and 23" Rack-mount height - 7' (2.1 m) Two styles of mounting rails, #12-24 threaded or square-punched Mounting rails are marked and numbered to simplify equipment installation; RMU numbering can start at the top or bottom of the rack Each 19” wide rack fits within a 24” (610 mm) raised access floor tile for uniform installation Fully bonded welded steel rack has two masked grounding locations and includes a Two Mounting Hole Ground Terminal Block Built-in locations for power strips and T-shaped Cable Management Fingers Independently tested and certified for seismic areas
Static load rating of 1,000 lb RMU markings for fast equipment mounting UL Listed Rack-mount width- 19” Rack-mount height-7', 8' and 9' Two top angles included Easy baying or mounting of vertical cabling sections with six web channel holes per side High strength 6061-T6 aluminum construction Ideal for cost-conscious, high-volume customers
Static load rating of 1,000 lb RMU marking for fast equipment mounting UL Listed Rack-mount width- 19", 23" and 35" Rack-mount height- 7', 7'6", and 8' High-strength 6061-T6 aluminum construction Supplied with 2 top angles for additional strength High-strength, roll-formed threaded mounting holes Includes assembly hardware and 50 pilot point #12-24 mounting screws with combination Phillips/Straight heads Ideal for customers with high-density equipment and cabling needs
|
Four-Post Racks
#12-24 tapped rails with RMU markings Static load rating of 2,204 lb (1000 kg) Rack-mount width- 19" Supports large modular network and voice switches, routers and other large equipment in communications rooms
Square-punched rails Static load rating of 2,204 lb (1000 kg)Rack-mount width- 19" Use with rack-mount servers and data storage equipment in data centers or computer equipment rooms
Rack-mount depth options: 400-550mm, (15.75" - 21.65") 575-725mm, (22.64" - 28.54") 750-900mm, (29.53" - 35.43") 925-1075mm,(36.42" - 42.32")
#12-24 tapped rails with RMU markings Static load rating of 2,000 lb Rack-mount width- 19" Rack-mount height- 6', 7', 8', 9' Supports large modular network switches and routers in communications equipment rooms
Square-punched rails Static load rating of 2,000 lb Rack-mount width- 19" Rack-mount height- 6', 7', 8', 9' Use with rack-mount servers and data storage equipment in data centers
Static load rating of 2,000 lb #12-24 tapped rails with RMU markings Rack-mount width- 19" Rack-mount height- 7', 8', 9' Cost-effective solution for supporting rack-mount network equipment
Static load rating of 1,000 lb Rack-mount width- 19" Rack-mount height- 7' Square-punched (offset flange) rails with RMU markings Offers the strength and stability of a cabinet, but in an open mounting system
|