T-shaped cable fingers guide cables into each rack-mount space. Attaches to the equipment mounting rail and adjusts with equipment along the side of the cabinet.
|
Dimensions and Capacities |
Cabinet Width |
Width (in.) |
Depth (in) |
Cable Capacity (50% fill) |
CAT 5e |
CAT 6 |
Vertical Manager w/ short fingers |
600mm |
n/a |
n/a |
n/a |
n/a |
700mm |
2.7 |
10.1 |
355 |
230 |
800mm |
4.6 |
10.1 |
610 |
390 |
Vertical Manager w/ long fingers |
600mm |
0.76 |
9.3 |
90 |
60 |
700mm |
2.7 |
12.6 |
445 |
285 |
800mm |
4.6 |
12.6 |
760 |
490 | Short finger managers require 4.5" (114mm) of setback. Long finger managers require 7" (178mm) of setback. |
The narrow manager is L-shaped, 2.5"W x 2.5"D (63 mm x 63 mm), requires a 6" (152 mm) rail setback and supports a single CPI power strip. The wide manager is C-shaped, 8"W x 2"D (203 mm x 51 mm), requires an 11" (279 mm) setback and supports two CPI power strips.
Use the Wide Manager with the Power Strip Mounting Bracket Kit for Non-CPI power strips. |
These brackets are included with each TeraFrame hardware kit. They permit the installation of one CPI 66" vertical powerstrip in TeraFrame Cabinets that are 42 RMU through 47 RMU high. All the necessary hardware to install the brackets and powerstrips is included in the hardware kit.
These brackets may not work with non-CPI powerstrips.
|
Creates a separate pathway specifically for two or four power strips along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. The Dual Vertical Power Strip Manager is C-shaped, 4.3”W x 1”D (110 mm x 25 mm), requires a 6.3” (160 mm) rail setback and supports two CPI power strips. The Quad Vertical Power Strip Manager is S-shaped, 8.4”W x 1.7”D (213 mm x 43 mm), requires an 8.7” (221 mm) rail setback and supports four CPI power strips. |