Vertical cable manger for T1-style T-Series SteelFrame Cabinets. Attaches to the cabinet frame in the space between the equipment mounting rails and the side panel. - Slides front-to-rear, independent of the equipment mounting rails
- Includes eight .9"W x 3.3"D (20 mm x 84 mm), plastic, C-shaped cable rings
- Cable rings snap onto the mounting bracket and can be oriented with the side or the front/rear of the cabinet
One narrow vertical manager is included with each T1 Series Cabinet. |
Vertical cable manger for T2-style T-Series SteelFrame Cabinets. Attaches to the cabinet frame in the space between the equipment mounting rails and the side panel. Slides front-to-rear, independent of the equipment mounting rails Includes eight 2.3"W x 5.5"D (58 mm x 140 mm), plastic, C-shaped cable rings Cable rings and bracket can be oriented with the side orthe front/rear of the cabinet
One Standard Vertical Cable Manager is includes with each T2 cabinet. |
Manage network, power and peripheral cables in the External Cable Manger. Attaches to the side of cabinet. Creates vertical and front-to-rear cable pathways T-Shaped cable finger guide cables Solid bottom with brushed cable access Top is open over the front and rear vertical manager Includes solid locking front and rear doors Matches height and depth of cabinet Two sizes available: 6"W or 12" W (150mm or 300mm)
|
The Horizontal Wire Mangemetn Panel is offset 1.5" (38 mm) from the rack channel to ensure proper bending radii of patch panels - even hooded patch cables. this unique raised back plane design doubles as a horizontal pass-through trough. - Mounts quickly and easily using threaded cable distribution spools
- Available in single 1.75" (44.5 mm) or double 3.5" (89.0 mm) rack-mounting units (RMU) design
Remember to allow extra depth in your cabinet to recess the cable manager. |
Create an attractive and highly functional horizontal pathway for patch cords and multimedia applications using coax, copper, and fiber optic cables. After routing the cables or cords, simply snap on the cover for a clean, professional appearance. - Extra-wide and contoured cable guide fingers, spaced 1.75" (44.5 mm) apart, seperate and organize patch cords for quick and easy moves, adds and changes
- Patented fingers meet requirements for UL 94V-0 flammability rating
- Snap-on covers are easy to use and open 180 degrees up or down with adjacent installation
Remember to allow extra depth in your cabinet to recess the cable manager. |