|
|
|
|
|
|
|
|
|
Rail Style |
RMU |
Overall Height |
Overall Depth |
Mounting Depth |
Overall Width |
Adjustable QuadraRack |
#12-24 Threaded |
38 |
6' (1.83 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable QuadraRack |
#12-24 Threaded |
45 |
7' (2.13 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable QuadraRack |
#12-24 Threaded |
51 |
8' (2.44 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable QuadraRack |
#12-24 Threaded |
58 |
9' (2.74 m) |
See Note |
See Note |
20.31" (516 mm) |
|
Rail Style |
RMU |
Overall Height |
Overall Depth |
Mounting Depth |
Overall Width |
Adjustable ServerRack |
Square-Punched |
38 |
6' (1.83 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable ServerRack |
Square-Punched |
45 |
7' (2.13 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable ServerRack |
Square-Punched |
51 |
8' (2.44 m) |
See Note |
See Note |
20.31" (516 mm) |
Adjustable ServerRack |
Square-Punched |
58 |
9' (2.74 m) |
See Note |
See Note |
20.31" (516 mm) | |
|
|
Part Number |
|
Rail Style |
RMU |
Overall Height |
Overall Depth |
Mounting Depth |
Overall Width |
50120-703 |
QuadraRack 4-Post Frame |
#12-24 Threaded |
45 |
7' (2.13 m) |
41" (1.04 m) |
29" (737 mm) |
20.31" (516 mm) |
50120-715 |
QuadraRack 4-Post Frame |
#12-24 Threaded |
51 |
8' (2.44 m) |
41" (1.04 m) |
29" (737 mm) |
20.31" (516 mm) |
50120-708 |
QuadraRack 4-Post Frame |
#12-24 Threaded |
58 |
9' (2.74 m) |
41" (1.04 m) |
29" (737 mm) |
20.31" (516 mm) |
15053-X03† |
QuadraRack ServerFrame |
Square-Punched |
45 |
7' (2.13 m) |
41" (1.04 m) |
29" (737 mm) |
20.31" (516 mm) | X=Color; 1=Gray, 2=White, 5=Clear, 7=Black. †ServerFrame not available in Clear. Rails are 19" EIA. |
|
|
|
|
ServerRacks overall depth is the mounting depth plus 0.21" (5.3mm). Mounting depth is adjustable in 1" (25mm) increments. The four depth adjustment ranges are: 400 - 550mm or 15.75" - 21.65" 575 - 725mm or 22.64" - 28.54" 750 - 900mm or 29.53" - 35.43" 925 - 1075mm or 36.42" - 42.32" Note: Rails are 19" EIA Width. On Adjustable depth QuadraRacks and |
|
|
|
|
|
|
|
Adjustable Rail QuadraRack™ and ServerRack |
|
|
|
|
|
|
|
Part Number |
|
Rail Style |
RMU |
Overall Height (A) |
Rack Depth (B) |
Max. Rail Depth (C) |
15251-X01 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
38 |
6' (1.83 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15251-X03 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
45 |
7' (2.13 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15251-X15 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
51 |
8' (2.44 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15252-X01 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
38 |
6' (1.83 m) |
35.43" (900 mm) |
41.33" (1050 mm) |
15252-X03 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
45 |
7' (2.13 m) |
35.43" (900 mm) |
41.33" (1050 mm) |
15252-X15 |
Adjustable Rail QuadraRack |
#12-24 Threaded |
51 |
8' (2.44 m) |
35.43" (900 mm) |
41.33" (1050 mm) | |
|
|
|
Part Number |
|
Rail Style |
RMU |
Overall Height (A) |
Rack Depth (B) |
Max. Rail Depth (C) |
15253-X01 |
Adjustable Rail ServerRack |
Square-Punched |
38 |
6' (1.83 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15253-X03 |
Adjustable Rail ServerRack |
Square-Punched |
45 |
7' (2.13 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15253-X15 |
Adjustable Rail ServerRack |
Square-Punched |
51 |
8' (2.44 m) |
23.62" (600 mm) |
29.52" (750 mm) |
15254-X01 |
Adjustable Rail ServerRack |
Square-Punched |
38 |
6' (1.83 m) |
35.43" (900 mm) |
41.33" (1050 mm) |
15254-X03 |
Adjustable Rail ServerRack |
Square-Punched |
45 |
7' (2.13 m) |
35.43" (900 mm) |
41.33" (1050 mm) |
15254-X15 |
Adjustable Rail ServerRack |
Square-Punched |
51 |
8' (2.44 m) |
35.43" (900 mm) |
41.33" (1050 mm) | |
|
|
|
X=Color; 1=Gray, 2=White, 7=Black. Rails are 19" EIA. Minimum Rail Depth is 15.00" (380 mm). |
|
|
|