CUBE-iT™ Cabinet System | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

CUBE-iT™ Cabinet System

The CUBE-iT™ Cabinet System provides a secure, easy-to-install, swing-out storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.

 

CUBE-iT Cabinets are available in both wall-mounted and wall-mounted floor-supported versions. 

Both cabinets provide exceptional support and storage of information and communications technology (ICT) equipment. CUBE-iT Cabinet's swing-out, three-part design allows for easy access to the front and rear of the cabinet. Additionally, high airflow vent pattern and optional low-decibel, dual-fan kit provides equipment cooling without interfering noise.

Use CUBE-iT Wall-Mount Cabinet to meet growing demands of Power over Ethernet (PoE) deployments, faster wireless and premise networks, audio and video equipment, security and monitoring equipment and smart building initiatives. 

Use CUBE-iT Wall-Mount Floor-Supported Cabinet to protect and secure large amounts of equipment where space is limited.

Features include:

  • Three-part, swing-out design enables easy access to the front and rear of installed equipment
  • Attractive design with multiple door styles and colors make it suitable for use in public areas outside of telecommunications rooms
  • Low-decibel, dual-fan kit option provides quiet operation while keeping active equipment cool
  • Top and rear panels have cable knockouts, perfect for retrofit deployments over existing equipment and cabling
  • A single lock and key on the front door provides access to the cabinet; the rear section is only accessible via an internal latch inside the front door
  • Factory-prepped bonding feature provides convenience and reduces installation time
  • Load capacity: Wall-Mount is UL 2416 Listed and supports 300 lb (136 kg); Wall-Mount Floor Supported supports 1000 lb (453.6 kg)
  • Available in multiple heights and depths
  • Thermal and cable management accessories are available
  • Ships assembled
5/5/2024 11:48:06 AM