Two-Post Racks | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Two-Post Racks

Two-Post RacksCPI’s industry-leading two post relay racks support equipment and cabling with unsurpassed strength, stability and durability.

Two-Post Racks have a small footprint that saves floor space. Racks provide unrestricted airflow for maximum ventilation and provides easy access to cables for moves, adds and changes. Select from a large variety of styles, sizes and accessories for various configurations. High static load ratings and seismic approved two-post racks provide equipment mounting flexibility.
Model
Description
Product Cut Sheet
Capacity
Construction
Mounting Width
Height
Channel or Trough Depth
Colors
Assembly
OSHPD Approved
Universal Rack
Universal_Rack.jpg
CPI's Universal Rack provides UL Listed heavy-duty support of equipment and cabling in any installation. Integrated grounding with a built-in attachment point for a ground (earthing) connection. Available in a variety of heights and two widths.
Up to 1,500 lb
Aluminum
19” EIA, 23” and 35”
11 options, ranging from 3’ to 9’ (17 to 58U)
3”
Gray, Computer White, Clear and Black
Unassembled
Yes
Standard Rack
Standard Rack
CPI's Standard Rack provides support of equipment and cabling in cost-sensitive or general applications. Integrated grounding with a built-in attachment point for a ground (earthing) connection. Available in three heights and three widths.  
Up to 1,000 lb
Aluminum
19” EIA for 3"-deep channel. 19” EIA, 23” and 35” for 6”-deep channel
7’ (45U), 8’ (51U) and 9’ (58U)
3” and 6”
Gray, Computer White, Clear and Black
Unassembled
Yes
High Density Patching Frame
High Density Patching Frame
Designed to maximize support of patch panels, the High-Density Patching Frame combines the benefits of CPI’s 2-post open racks and vertical cable management into a single package.
750 lb (110 lb max per fin)
Aluminum frame with engineered polymer rings
19” EIA
7’ 2” (45U)
3”
Black
Unassembled
No
110 Customizable Frame
110 Customizable Frame
110 Customizable Frame is for maximum flexibility in configuration of 110 Blocks (without feet) in Main Distribution Frame applications.
3600 and 4500 pair (single-sided). 7200 and 9000 pair (double-sided)
Steel frame and steel rings
35”
7’
5-1/2”
Black (zinc-plated rings)
Assembled (except horizontal rings)
No
MDF 66 Block Mounting System
MDF 66 Block Mounting System
MDF 66 Block Mounting System is for mounting 66-style Blocks in Main Distribution Frame applications.
1200 or 2700 pair (single-sided). 2400 or 5400 pair (double-sided)
Aluminum frame with wire management brackets and vertical loops
19” EIA and 35”
7’
6”
Gray, Computer White, Clear and Black
Assembled
No
5/5/2024 8:19:25 AM