| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

RMR Thermal Accessories

CPI offers a comprehensive line of Filter Fans and cooling units for RMR Industrial Enclosures that provide superior thermal management to help protect the life of the electronic equipment in environments that require NEMA Type 12 and IP 55 protection. These products are for use in nonhazardous environments with outside temperature range that is lower than the temperature required in the enclosure.

Three cooling methods are available to address different applications and requirements:

  • Forced convection
  • Natural convection
  • Closed-loop cooling

 

     

    5/5/2024 8:20:26 AM