| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Cable Runway

Cable RunwaySupport backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets with CPI Cable Runway Products. A wide selection of supports, splices and accessories are available.

Features include:

  • Constructed of rectangular steel tubing for strength and support
  • 132 lb/ft maximum load with runway supported every five feet
  • Individually boxed to prevent scratching and damage
  • Meets ANSI/TIA/EIA installation guidelines
Model
Description
Product Cut Sheet
Features
Installation Practice
Material Composition & Design
Load Capacity
Recommended Cable Capacity of Cat 6a Cables at 50% Fill
Overall Length
Choice of Widths
Cable Runway
Cable Runway
Support backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets with CPI Cable Runway Products. A wide selection of supports, splices and accessories are available.
Flat design with cross members providing a flat surface for easy data cable transition. Simple pathway design and assembly; straight sections are spliced to change pathway direction. Three styles: Universal, Telco, and UL Classified
Pathway is manually field fabricated. Splices, transitions and intersections use a specific splice kit. The only accessories required to couple sections of cable runway together are a Splice Kit and a single Ground Strap to electrically Bond the two sections together. UL Classified Cable Runway bonds with splices. Support required every 5' (1.5 m)
Made of heavy duty, lightweight tubular steel with cross members welded every 12" (300 mm) on Universal Cable Runway and every 9" (228 mm) on Telco and UL Classified Cable Runways. Due to the resilient construction of CPI's Cable Runway, sections can be modified by cutting, shortening and trimming with zero detrimental effect to the ladders weight load capacity.
132 lb/ft with support every 5' 200 kg/m with support every 1.5 m
From 85 to 509 depending on width.
9’ 11.5” (3035 mm), Universal 9’ 8.5” (2959 mm), Telco & UL Classified
4" (100 mm), Universal only 6" (150 mm), Universal, Telco, UL 9" (230 mm), Universal, Telco, UL 10" (250 mm), Telco only 12" (300 mm), Universal, Telco, UL 15" (380 mm), Universal, Telco, UL 18" (460 mm), Universal, Telco, UL 20" (510 mm), Telco & UL only 24" (610 mm), Universal & UL only 30" (760 mm), Universal only 36" (910 mm), Universal only
5/5/2024 4:29:56 AM