MCS Master Cabling Section | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

MCS Master Cabling Section

MCS Master Cabling SectionMCS Master Cabling Section is a heavy-duty system for major installations.

Features include:

  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  •  UL 94V-0 fire-rated composite materials for use in plenum areas
  •  Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  •  Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  •  288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  •  Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  •  Preassembled for easy installation and a more cohesive appearance
  •  CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

5/5/2024 5:31:16 AM