Evolution Vertical | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Evolution Vertical

Evolution Vertical Managers

Evolution® Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications. 

Use Evolution Vertical Cable Managers on the sides of racks to manage premise cables, patch cords and jumper cords.



Features include:

  • Three styles; Single-sided, Double-sided and Combination (T-shaped guides in front, cable rings in rear)
  • Available in a variety of heights, depths and widths
  • Distinctive look matches CPI TeraFrame® Family of Cabinets for a single aesthetic in showplace data centers
  • Improved T-shaped cable guide design decreases deflection; rounded edges protect cables
  • Vertical manager door opens to right or left with single knob; horizontal manager has snap-on cover
  • Rigid vertical manager trough minimizes movement when installed on the end of a row or racks; full rectangular base supports heavy cable bundles
  • Openings in the back of vertical managers allow cables to pass easily front-to-rear
  • Vertical managers feature panels that support various optional cable management accessories to divide the interior space and manage cable slack
  • The panel on double-sided vertical managers are movable and allow for flexibility in the volume of cable management space
  • Three large cable distribution spools are included with each 10", 12" and 15" wide (250 mm, 300 mm and 380 mm) vertical cable manager (will not fit in other sizes)
  • Wide variety of accessories include cable and fiber management products, floor brackets and back, mid and side panels
  • Patented

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

5/5/2024 9:25:43 AM