Evolution Horizontal | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Evolution Horizontal

Evolution Cable ManagementEvolution® Cable Management provides an engineered solution for managing high-density cabling applications on open two-post and four-post CPI Rack Systems, delivering increased performance to match the demands of data center applications. Featuring easy-to-use doors with styling that complements the CPI TeraFrame® Family of Cabinets.

Features include:

  • T-shaped cable guides to organize patch cords and jumper cords
  • Available in four heights, one width and one depth.
  • Contoured front door with snap-hinges and longitudinal center feature contrasting aluminum finish
  • Three 1.25”H x 2.12”W (31 mm x 53 mm) edge-protected oval cable pass-through ports at the rear of the cable manager
  • Improved T-shaped cable guides decrease deflection when loaded with cables; especially important when deploying Cat 6a cable
  • Rounded edges on the cable guides protect cables as they enter and exit the storage space
  • Snap-On cover opens up or down and stays in the open position
  • Tool-less snap together assembly is simple and quick
  • Patent pending

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

5/5/2024 10:22:36 AM