Server Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Server Cabinet

F-Series TeraFrame CabinetServer Cabinets support computer server and data storage equipment by providing additional space at the rear for cable management and front-to-rear airflow solutions.

Server Cabinets Feature:

  • 600 mm or 24" wide cabinet footprints that align with floor tiles in raised floor environments
  • 39.4" (1000 mm) and 47.2" (1200 mm) deep cabinet footprints that align with standard data center aisle spacing
  • Adjustable depth, square-punched equipment mounting rails that support IBM, HP, Dell and Cisco equipment
  • Optional thermal management accessories that prevent by-pass airflow (mixing of hot and cold air) within the cabinet
  • Optional Vertical Exhaust Duct (top-mount extendible duct) that allows complete isolation of hot exhaust air from the room to maximize cooling efficiencies
  • Optional cable and power management accessories that create separate network and power pathways for cables
  • Easy access to cables and equipment with removable doors and side panels
  • Perforated front and rear doors for optimal airflow
  • Locking side panels and doors for equipment security
  • Up to 3000 lb (1360 kg) static load rating to support high-density applications and multiple blade servers 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Request Free Clik-Nut™ Sample

See how CPI's Clik-Nut™ is redefining the standard cage nut. Its patent-pending design eliminates the need for tools and reduces installation time by at least 70%, while providing the same strength and reliability as standard cage nuts.

Request a sample


Model
Description
Product Cut Sheet
Load Rating
Rack-Mount Width
Overall Width
Usable Height
Usable Depth
Cable Management
Mounting Rails (EIA-310 D Standard)
F-Series TeraFrame® Gen 3 Cabinet System
F-Series TeraFrame Gen 3 Cabinets
F-Series TeraFrame is distinct, attractive and highly functional and the cabinet is available in a wide range of standard sizes and configurations to match your equipment and facility requirements. 
3,000 lb (1360 kg) Static
19" EIA
600 mm (23.6"), 700 mm (27.6"), 800 mm (31.5")
73.9” (42U) to 91.4 (52U)
29.3" (745 mm) to 45.1" (1145 mm)
Cable Management Accessories Available
Square-Punched
F-Series TeraFrame® HD
TeraFrame HD Cabinet
CPI's F-Series TeraFrame HD Cabinet is designed for systems integrators - ship this cabinet fully loaded with equipment from your facility to a customer site to support quick "roll in/roll out" cabinet-level equipment deployment.
3,000 lb (1360 kg) Static
19" EIA
600 mm (23.6")
78.1" (42U), 83.4" (45U), 86.9" (47U)
1001 mm (39.4"), 1126 mm (44.3")
Cable Management Accessories Available
Square-Punched
GF-Series GlobalFrame® Gen 2 Cabinet
GF-Series GlobalFrame Gen 2 Cabinet
The GF-Series GlobalFrame® Gen 2 Cabinet System is an industry-standard server and network equipment storage solution for data centers, computer rooms or network facilities.
3,000 lb (1360 kg) Static
19” EIA
600 mm (23.6"), 700 mm (27.6"), 800 mm (31.5")
73.9” (42U), 79.1” (45U), 84.4" (48U), 91.4" (52U)
29.3" (745 mm), 37.2" (945 mm), 41.1" (1045 mm), 45.1" (1145 mm)
Cable Management Accessories Available
Square-Punched
Z4-Series Seismic Frame® Cabinet System
Z4-Series SeismicFrame Cabinet - Z4-11U-113C-C12P_RIGHT_RGB72.jpg
Secure and protect critical computer server, data storage and network equipment in computer rooms, equipment rooms and other facilities that are located in seismically active areas. 
1,500 lb Seismic
19” EIA
600 mm (23.6"), 800 mm (31.5")
70.4” (40U) and 75.7” (43U)
35.8" (911 mm), 41.7" (1061 mm)
Cable Management Accessories Available
Square-Punched
5/5/2024 1:48:31 AM