GlobalFrame Cabinets | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

GF-Series GlobalFrame® Gen 2 Cabinet

GF-Series GlobalFrame Gen 2 CabinetThe GF-Series GlobalFrame® Gen 2 Cabinet System is an industry-standard server and network equipment storage solution for data centers, computer rooms or network facilities.

CPI’s second generation GF-Series GlobalFrame features new size and finish options, enhanced panels and doors, and smarter airflow management. It is available in two specific configurations that meet most application requirements:

  • Standard cabinets with perforated front and rear doors support front-to-rear airflow for hot aisle/cold aisle or aisle containment applications. 
  • High-density cabinets with perforated front and solid rear doors and a top-mount Vertical Exhaust Duct guide hot exhaust air away from the cabinet to support a closed return application.  

Feature list:

  • UL Listed 2416 - meets new UL requirements for equipment cabinets
  • Now available in 52U height, 700 mm width and 1100 mm depth to maximize space
  • Adjustable-depth Z-shaped mounting rails help block airflow around equipment
  • Top panels cable openings accommodate high-amperage PDU power plugs
  • Locking side panels and doors secure equipment
  • Now available in Glacier White finish to reflect more light
  • Maximum front-to-rear rail depths are increased to support deeper equipment. 
  • Top and bottom panels include snap on plastic grommets to seal cable openings 
  • Perforated doors are 78% open to maximize airflow
  • Improved Air Dam accessory (ordered separately) creates an airflow barrier around the rails to block bypass air inside the cabinet
  • Up to 3000 lb (1360 kg) static load rating
  • 19” EIA rack-mount width
  • Square-punched mounting rails with U markings for fast equipment installation

Note: Product documentation for previous generations is available in the Documentation Center.

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Request Free Clik-Nut™ Sample

See how CPI's Clik-Nut™ is redefining the standard cage nut. Its patent-pending design eliminates the need for tools and reduces installation time by at least 70%, while providing the same strength and reliability as standard cage nuts.

Request a sample


5/5/2024 9:32:16 AM