GT-Series GlobalFrame™ Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

GT-Series GlobalFrame® Gen 2 Cabinet

GT-SERIES GLOBALFRAME GEN2 CABINETThe GT-Series GlobalFrame® Gen 2 Cabinet System is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements.

Availability: Asia Pacific

The GT-Series GlobalFrame® Gen 2 Cabinet System is an easy-to-use, computer and network equipment storage cabinet that complies with data center, computer room and premise network equipment room requirements. The GT-Series GlobalFrame Gen 2 Cabinet is available in 14 popular frame sizes.

 Feature list:  

  • Standard configuration includes perforated front and rear doors to support front-to-rear airflow
  • Vertical Exhaust Duct configuration for high-density applications
  • Includes a cabinet frame, two pairs of 19” EIA square-punched equipment mounting rails, a solid top panel, a perforated front door, a double perforated rear door, swing handle latches, keyed locks, transport casters, leveling feet, floor attachment clamps and baying kit
  • Equipment mounting rails are adjustable and feature a Z-shaped design with attachment points for accessory cable rings
  • Tool-less top panel features four cable openings and snaps into position for easy installation
  • Split side panels are lighter and easier to handle; the locks use the same key as the front and rear doors
  • Front door is curved, perforated metal for optimal airflow; rear door is flat, perforated or solid metal. Doors have swing handles with keyed locks
  • Supports up to 1300 kg (2866 lb) of equipment
  • Thermal, power and cable management accessories
5/5/2024 7:33:45 AM