F-Series TeraFrame | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

F-Series TeraFrame® Gen 3 Cabinet System

F-Series TeraFrame Gen 3 Cabinets


F-Series TeraFrame is distinct, attractive and highly functional and the cabinet is available in a wide range of standard sizes and configurations to match your equipment and facility requirements. 




CPI’s third generation F-Series TeraFrame features an enhanced frame design, new sizes and panels, easier equipment rail adjustment, and smarter airflow management. 

Feature list:

  • UL Listed 2416 - meets new UL requirements for equipment cabinets
  • New 6-slide frame style increases equipment load bearing capacity
  • Now available in a standard 52U height to maximize space
  • Side panels are half height for easy handling
  • Cable openings in the top and bottom panels are wider to accommodate large PDU power plugs
  • Equipment mounting rails are now Z-shaped with a solid front surface, use no standoff brackets, adjust quickly and help block airflow 
  • Grommet-sealed cable openings in the rails in wider cabinets allow a front-to-rear pathway for cabling while blocking bypass airflow
  • Every cabinet now includes casters and leveling feet
  • Brush seals cover all of the cable openings in the top and the bottom panels
  • New two-piece server top panel makes upgrading to a Vertical Exhaust Duct easy
  • The Vertical Exhaust Duct now includes additional heights for shorter ceilings and includes a brush sealed cable entry port in the back for power cable entry 
  • Up to 3000 lb (1360 kg) static load rating

Note: Product documentation for previous generations is available in the Documentation Center.

 

5/5/2024 8:53:34 AM