| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Clik-Nut® Hardware Kit

Clik-Nut Hardware Kit - 76453P_SINGLE_RGB72.jpg76543P_INSTALLED_OUTLINE.jpgTool-less cage nut design simplifies installation, while maintaining load-bearing strength.

Redefining the Cage Nut

Clik-Nut® Hardware Kit solves the fundamental issues with standard cage nuts. The patent-pending design eliminates the need for tools, resulting in easier and faster installation, while maintaining load-bearing strength. Clik-Nut reduces labor and installation time by at least 70%.

Standard cage nut hardware can be difficult and time-consuming to install and move. Placing cage nuts into square-punched holes requires simultaneous compression and push/pull force that exceeds human finger strength. Lack of well-designed tools often causes finger and nail injuries during installation.

Features include:

  • Tool-less attachment, removal and repositioning
  • Squeeze-and-release grip greatly reduces installation time
  • Multiple thread sets available: M6, 12-24, 10-32
  • Engraved thread size provides easy identification 
  • Compatible with .375” (9.5 mm) square-punched holes in rails with thickness of 16 ga to 12 ga, .060” to .105” (1.52 mm to 2.67 mm) 
  • Zinc plated and black zinc plated steel finish for corrosion protection
  • Includes Phillips pan head machine screws
  • Sold in packs of 25, 250 or 1000  
Clik-Nut Video

Request Free Clik-Nut™ Sample

See how CPI's Clik-Nut™ is redefining the standard cage nut. Its patent-pending design eliminates the need for tools and reduces installation time by at least 70%, while providing the same strength and reliability as standard cage nuts.

Request a sample


5/5/2024 8:24:38 AM